Advanced Television
Advanced television systems demand the highest-performance signal processing solutions in an extremely cost-sensitive market. From RF to baseband video to audio to power management, building on a framework of industry-leading core technologies, Analog Devices offers the widest range of analog, digital, and mixed-signal solutions to solve the most difficult multiformat advanced television challenges.
Application Notes
- AN-0978 : Component Processor Nonstandard Video Formats
(pdf, 141 kB)
- AN-945 : System Bandwidth vs. Resolution for Analog Video
(pdf, 364 kB)
- AN-925 : Sensors for the AD7147 and AD7148 CapTouch® Controllers
(pdf, 189 kB)
- AN-892 : Temperature Measurement Theory and Practical Techniques
(pdf, 733 kB)
- AN-862 : SD RGB Processing Using the ADV7181B
(pdf, 149 kB)
- AN-850 : 0: Adaptive Digital Line Length Tracking
(pdf, 203 kB)
- AN-835 : Understanding High Speed ADC Testing and Evaluation
(pdf, 1326 kB)
- AN-803 : Pin Compatible High Speed ADCs Simplify Design Tasks
(pdf, 356 kB)
- AN-802 : ADG794 - A 2.5 V Input Signal Range Swithcing Solution for HDTV
(pdf, 176 kB)
- AN-795 : AD9880 Color Space Converter User's Guide
(pdf, 268 kB)
- AN-793 : ESD/Latch-Up Considerations with iCoupler® Isolation Products
(pdf, 246 kB)
- AN-784 : 10-Bit Interface Board for High Performance Display Interface Evaluation Boards
(pdf, 2693 kB)
- AN-777 : Dual AD9884A Design Guideline to Achieve UXGA Resolutions
(pdf, 72 kB)
- AN-776 : Dual AD9981 Design Guideline to Achieve UXGA Resolutions
(pdf, 86 kB)
- AN-756 : Sampled Systems and the Effects of Clock Phase Noise and Jitter
(pdf, 291 kB)
- AN-742 : Frequency Domain Response of Switched-Capacitor ADCs
(pdf, 321 kB)
- AN-741 : Little Known Characteristics of Phase Noise
(pdf, 1679 kB)
- AN-716 : AD9887 Versus AD9887A Design Considerations
(pdf, 144 kB)
- AN-715 : A First Approach to IBIS Models: What They Are and How They Are Generated
(pdf, 370 kB)
- AN-586 : LVDS Outputs for High Speed A/D Converters
(pdf, 207 kB)
High Speed ADCs Uses LVDS (Low-Voltage Differential Signaling) to Minimize Performance Limitations In ADC Applications When Providing High Speed Data Output - AN-501 : Aperture Uncertainty and ADC System Performance
(pdf, 227 kB)
A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter) - AN-417 : Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems
(pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits. - AN-282 : Fundamentals of Sampled Data Systems
(pdf, 2131 kB)
Ask the Experts
- Analog Devices, Inc. Application Engineering Department
For technical support and additional information, please contact our experienced applications engineers who are readily available to assist you. Thank you.
Technical Articles
- Analog Devices Introduces Digital Imaging Converters Optimized for Professional Applications
... 12-bit CMOS and CCD analog front-end solutions improve image quality for scientific and industrial imaging applications. (ChipCenter Product Review) - Analog Video Time Base Correction and Processing for Nonstandard TV Signals
by Frank Kearney, Analog Devices
(Design Line, 6/8/2007) - Class D Audio Amplifiers: What, Why, and How
by Eric Gaalaas (Analog Dialogue, Volume 40 - June 2006) - Designing HDTVs with CEC to Energy Star 3.0
If all TVs purchased in 2009 were to meet these new standards for power efficiency, it would equal removing one million cars from the road.
(Video/Imaging DesignLine, March 6, 2009) - Implementing JPEG2000 compression
By David Dashefsky, Analog Devices, Inc. (DesignLine, 5/12/2006) - JPEG2000 Codec for Robust, Scalable Pro and Consumer Video
By Yuzo Shida, Analog Devices, Inc. (DesignLine, 10/13/2006) - Optimizing standard-definition video on high-definition displays
The availability of large-screen HD LCD TVs and plasma displays is driving the popularity of digital-TV broadcasts and HD-signal interfaces.
(EDN, February 5, 2009) - Reducing ground bounce in dc/dc-converter applications
by Jeff Barrow, Analog Devices (EDN, 7/6/2006)