content here.
content here.

View Latest Products

The following is a list of products released in the

Power Management

ADP122

5.5 V Input, 300 mA, Low Quiescent Current, CMOS Linear Regulator, Fixed Output Voltage

ADP3631

High Speed, Dual, 2 A MOSFET Driver, inverting A & non-inverting B input pins

ADP3630

High Speed, Dual, 2 A MOSFET Driver, non-inverting A/B input pins

ADP3629

High Speed, Dual, 2 A MOSFET Driver, inverting A/B input pins

ADP123

5.5 V Input, 300 mA, Low Quiescent Current, CMOS Linear Regulator, Adjustable Output Voltage

ADP1043A

Digital Controller for Isolated Power Supply Applications

ADP150

Ultralow Noise, 150 mA CMOS Linear Regulator

ADP1877

Dual Output Synchronous Buck PWM Controller With Tracking

ADP2114

Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator

ADP2118

3 A, 1.2 MHz/600 kHz High Efficiency Synchronous Step-Down DC-to-DC Regulator

ADP3633

High Speed, Dual, 4 A MOSFET Driver, Dual Inverting with Thermal Protection

ADP3625

High Speed, Dual, 4 A MOSFET Driver with one Channel Inverting, One Channel Non-Inverting with Thermal Protection

ADP3635

High Speed, Dual, 4 A MOSFET Driver with One Channel Inverting, One Channel Non-Inverting with Thermal Protection

ADP3623

High Speed, Dual, 4 A MOSFET Driver, Dual Inverting with Thermal Protection

ADM12914

±0.8% Accurate Quad UV/OV Positive/Negative Voltage Supervisor

ADP5030

Dual, 200 mA, High Performance RF LDO with Load Switch

ADM2914

Quad UV/OV Positive/Negative Voltage Supervisor

ADP3624

High Speed, Dual, 4 A MOSFET Driver, Dual Non-Inverting with Thermal Protection

ADP3634

High Speed, Dual, 4 A MOSFET Driver Dual Non-Inverting with Thermal Protection