content here.
content here.

ADP3634:  High Speed, Dual, 4 A MOSFET Driver Dual Non-Inverting with Thermal Protection

The ADP362x/ADP363x is a family of high current and dual high speed drivers, capable of driving two independent N-channel power MOSFETs. The family uses the industry-standard foot-print but adds high speed switching performance and improved system reliability. The family has an internal temperature sensor and provides two levels of overtemperature protection, an overtemperature warning, and an ...More

ADP3634:  High Speed, Dual, 4 A MOSFET Driver Dual Non-Inverting with Thermal Protection

Product Description

The ADP362x/ADP363x is a family of high current and dual high speed drivers, capable of driving two independent N-channel power MOSFETs. The family uses the industry-standard foot-print but adds high speed switching performance and improved system reliability. The family has an internal temperature sensor and provides two levels of overtemperature protection, an overtemperature warning, and an overtemperature shutdown at extreme junction temperatures. The SD function, generated from a precise internal comparator, provides fast system enable or shutdown.

This feature allows redundant overvoltage protection, complementing the protec-tion inside the main controller device, or provides safe system shutdown in the event of an overtemperature warning. The wide input voltage range allows the driver to be compatible with both analog and digital PWM controllers.

Digital power controllers are supplied from a low voltage supply, and the driver is supplied from a higher voltage supply. The ADP362x/ADP363x family adds UVLO and hysteresis functions, allowing safe startup and shutdown of the higher voltage supply when used with low voltage digital controllers.

The device family is available in thermally enhanced SOIC_N_EP and MINI_SO_EP packaging to maximize high frequency and current switching in a small printed circuit board (PCB) area.


Applications

  • AC-to-dc switch mode power supplies
  • DC-to-dc power supplies
  • Synchronous rectification
  • Motor drives
    • Industry-standard-compatible pinout
    • High current drive capability
    • Precise threshold shutdown comparator
    • UVLO with hysteresis
    • Overtemperature warning signal
    • Overtemperature shutdown
    • 3.3 V-compatible inputs
    • 10 ns typical rise time and fall time @ 2.2 nF load
    • Matched propagation delays between channels
    • Fast propagation delay
    • 9.5 V to 18 V supply voltage (ADP3633/ADP3634/ADP3635)
      4.5 V to 18 V supply voltage (ADP3623/ADP3624/ADP3625)
    • See data sheet for additional features

    Functional Block Diagram for ADP3634

    Part# Product Description Vin Range (V) Peak Drive Current (A) Prop-Delay Rising (ns) UVLO On/Off T-Hold V typ Precision Enable OT Protection OT Warning Signal Temperature Range (Deg C)
    ADP3624 Dual, Non-inverting 4.15-18 4 10 4.2/3.9 Yes Yes Yes -40 to +85
    ADP3630 Dual, Non-inverting 4.15-18 2 10 8.7/7.7 Yes Yes Yes -40 to +85
    ADP3634 Dual, Non-inverting 9.5-18 4 10 8.7/7.7 Yes Yes Yes -40 to +85
    ADP3650 Buck Synch Rectifier 4.15-13.2 - 30 4.15/3.0 Yes --- --- 0 to +85

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.