Digital to Analog Converters

Precision DACS Product Selection Guide 2008
Includes All the Information You Need to Choose the Correct Precision DAC for Your Application.

Analog Devices Introduces Eight High-Speed, Low-Power Digital-To-Analog Converters
Designed for communications, industrial, instrumentation and demanding high-performance applications.

Digital-to-Analog Converters ICs Solutions Bulletin
Volume 7, Issue 7

AD5821A - 120 mA, Current Sinking, 10-Bit, I2C DAC

AD5398A - 120 mA, Current Sinking, 10-Bit, I2C DAC

AD5025 - Fully Accurate 12-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP

AD5045 - Fully Accurate 14-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP

Subscribe to New Products Feed More
D/A Converter Tutorials

From the Experts D/A Converter Tutorials

As the world's leading supplier of data converters, Analog Devices enables new system architectures with D/A Converters that deliver breakthrough combinations of performance and function. With a full portfolio ranging from 8-bit and 10-bit DACs all the way up to 24-bits, Analog Devices' digital to analog converters are unmatched in their ability to deliver the low power, small footprint, and low cost requirements today's systems demand. ADI's D/A converters provide superior value for high-volume applications in cost-sensitive markets.

DenseDACs
Extending the denseDAC™
Multichannel D/As

(pdf, 1,389,992 bytes)
  Digital Potentiometers
Digital Potentiometers
(pdf, 211,569 bytes)