Digital Crosspoint Switches
Analog Devices’ X-stream™ family of digital switches includes high speed crosspoint and 2:1 Mux/DeMux switches. Analog Devices crosspoint and 2:1 Mux/DeMux switches are ideal for WDM, enterprise and metro networking systems commonly employed by Internet service providers, data centers, telecom central offices, and storage area networks. These crosspoint switches are also suited for broadcast video applications.
Loading Selection Table Data. Please wait...
Processing request. Please wait.
Help
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
|
Part#
Results: 9
| Type | Data Rate (Gbps) | Pos Supply | Supply Current (max) | Prop Delay (ps) | Input Swing (mV p-p) | Output Rise/Fall (ps) | Control Interface | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
|
Sort
parameter | |||||||||
|
Filter by value
|
|
| |||||||
| AD8150 | 33 x 17 | 1.5 | +3.3V to +5V | 400 | 650 | 200-1000 | 100 | CMOS/TTL Parallel |
$ |
| AD8151 | 33 x 17 | 3.2 | +3.3V to +5V | 425 | 650 | 200-1000 | 100 | CMOS/TTL Parallel |
$ |
| AD8152 | 34 x 34 | 3.2 | +2.5V to +3.3V | 800 | 660 | 50-1000 | 100 | LVCMOS/LVTTL Parallel |
$ |
| AD8153 | 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 31 | 640 | 200-2000 | 85 | I2C |
$ |
| AD8156 | 4 x 4 | 6.25 | +3V to +3.6V | 120 | 1000 | 200-2000 | 75 | LVCMOS/LVTTL Parallel |
$ |
| AD8158 | 4 x 2:1/1:2 Mux-deMux | 6.5 | +1.6V to +3.6V | 850 | 700 | 200-2000 | 62 | I2C |
$ |
| AD8159 | 4 x 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 320 | 600 | 200-2000 | 100 | LVCMOS/LVTTL Parallel |
$ |
| ADN4600 | 8 x 8 | 4.25 | +1.7V to +3.6V | 565 | 1000 | 300-2000 | 75 | I2C |
$ |
| ADN8102 | 4 x 4 | 3.75 | +1.7V to +3.6V | 586 | 1000 | 300-2000 | 75 | I2C |
$ |
Please scroll down to see more data.
back to top