Clock and Data Recovery/Retiming

Analog Devices provides discrete-rate, multi-rate and continuous-tuning clock and data recover ICs for equipment designs, including metro, long haul, DWDM, and FSO applications. ADI's CDRs allow easy integration into protocol agnostic applications automatically locking onto incoming data streams at any rate between 12.3 Mbps to 2.7 Gbps without the aid of a reference clock while reporting the acquired data rate over the I2C® interface.

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

Clock and Data Recovery/Retiming

Add/Remove Parameters













Part#
Results: 17
Voltage Supply (V)Data Rate (Gb/s)Input Sensitivity (mVp-p)Jitter Tolerance (Ulpp)Jitter TransferJitter Gen (mUI rms)RateReference ClkPackagePrice* (1000-4999)
Sort
parameter
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
 
AD800-5.515680.9 UI @ 65 kHz----20-Lead SOIC $18.90
AD807+50.15521.0 @ 65 kHz92 kHz5Single-16-Lead SOIC $11.18
AD808+50.62240.6 @ 250 kHz333 kHz7Single-16-Lead SOIC $11.48
ADN2804+3.30.62231.0 @ 250 kHz71 kHz @ OC121SingleOptional5x5 mm LFCSP $10.00
ADN2805+3.31.25200---Single-5x5 mm LFCSP $9.33
ADN2806+3.30.6222001.0 @ 250 kHz71 kHz @ OC121SingleOptional5x5 mm LFCSP $9.24
ADN2807+3.30.62241.0 @ 250 kHz140 kHz @ OC121MultiX7x7 mm LFCSP $11.64
ADN2811+3.32.741.0 @ 1 MHz590 kHz @ OC482SingleX7x7 mm LFCSP $37.44
ADN2812+3.32.761.0 @ 1 MHz490 kHz @ OC481ContinuousOptional5x5 mm LFCSP $54.65
ADN2813+3.31.2561UI @ 637 kHz71 kHz @ OC121ContinuousOptional5x5 mm LFCSP $19.73
ADN2814+3.30.67561.0 @ 250 kHz71 kHz @ OC121ContinuousOptional5x5 mm LFCSP $11.64
ADN2815+3.31.252001.0 @ 250 kHz71 kHz @ OC121ContinuousOptional5x5 mm LFCSP $17.76
ADN2816+3.30.6752001.0 @ 250 kHz71 kHz @ OC121ContinuousOptional5x5 mm LFCSP $10.47
ADN2817+3.32.751.0 @ 1 MHz500 kHz @ OC481ContinuousOptional5x5 mm LFCSP $44.26
ADN2818+3.32.72001.0 @ 1 MHz500 kHz @ OC481ContinuousOptional5x5 mm LFCSP $42.05
ADN2819+3.32.741.0 @ 1 MHz590 kHz @ OC482MultiX7x7 mm LFCSP $45.54
ADN2865+3.32.76---ContinuousOptional-**
Please scroll down to see more data.
back to top