Video Encoders

Analog Devices, leader in the development of Multi-Format TV and Video Encoders, has a range of ICs suitable for consumer and professional applications. From handsets to high-end DVD-R, the ADV717x and ADV73xx family of digital video encoders output multiple analog formats conforming to international SDTV & HDTV video standards. 8- to 14-bit DAC options offer designers flexibility and performance, meeting the most demanding product requirements.

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

Video Encoders

Add/Remove Parameters














Part#
Results: 18
# DACResolution (Bits)Input Data Resolution Max Oversampling (MHz)Standard DefinitionProg ScanHDTVComponent RGB/YPbPrCVBS/S-VideoI/O Supply (V)A & D Core Supply (V)PackagePrice* (1000-4999)
Sort
parameter
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
AD723n/an/a--X--RGB onlyX2.7 to 5V3.3 or 5V28-Lead TSSOP $3.81
AD724n/an/a--X--RGB onlyX5V-16-Lead SOIC $6.15
AD725n/an/a--X--RGB onlyX5V-16-Lead SOIC $4.61
ADV7170410827X--XX3.3 or 5V3.3 or 5V44-Lead PQFP**
ADV7171410827X--XX3.3 or 5V3.3 or 5V44-Lead PQFP $5.46
ADV7172610827X--XX3.3 or 5V3.3 or 5V48-Lead LQFP**
ADV7173610827X--XX3.3 or 5V3.3 or 5V48-Lead LQFP $5.74
ADV71946101054XX-XX3.3 or 5V3.3 or 5V80-Lead LQFP $21.22
ADV7324614--XXX-X3.3 or 5V3.3 or 5V64-Lead LQFP**
ADV734061210297XXXXX---**
ADV734161210297XXXXX--- $14.17
ADV73426118297XXXXX---**
ADV73436118297XXXXX--- $7.74
ADV734461410297XXXXX2.5 to 3.3V-64-Lead LQFP**
ADV73903108297XXXXX---**
ADV73913108297XXXXX--- $4.05
ADV739231010297XXXXX---**
ADV739331010297XXXXX--- $4.40
Please scroll down to see more data.
back to top