Video Decoders

Analog Devices offers a range of Multi-Format video decoder ICs to digitize and convert SDTV, EDTV, HDTV and PC-RGB signals for use in digital displays. The ADV718x and ADV74xx family of ICs are proven in handling non-standard input signal types to overcome the headache of world-wide TV chassis design. For professional and industrial applications, ADI meets all the standards required for video transmission, re-distribution, editing and storage.

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

Video Decoders

Add/Remove Parameters














Part#
Results: 8
Resolution (Bits)ADC Speed (MHz)Output Resolution (bits)Input Color FormatsInput Signal TypesData Output Formats# Input ChannelsPower Dissipation (mW)PackagePrice* (1000-4999)
Sort
parameter
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
   
sortDescending sortAscending
sortDescending sortAscending
 
sortDescending sortAscending
Filter by value
   


    
ADV718010868NTSC, PAL, SECAMComposite, Y/C, YPbPr8 & 16-bit YCbCr 4:2:2625040-Lead LFCSP, 64-Lead LQFP $5.77
ADV7181B9548NTSC, PAL, SECAMComposite, Y/C, YPbPr8 & 16-bit YCbCr 4:2:2645064-Lead LFCSP, 64-Lead LQFP $7.03
ADV7181C10110-NTSC, PAL, SECAMRGB, YPbPr12-bit RGB DDR6-64-Lead LFCSP, 64-Lead LQFP $6.95
ADV718410548NTSC, PAL, SECAMComposite, RGB SCART, Y/C, YPbPr8 & 16-bit YCbCr 4:2:21255080-Lead LQFP $8.60
ADV7188125410NTSC, PAL, SECAMComposite, RGB SCART, Y/C, YPbPr8 & 16-bit YCbCr 4:2:21255080-Lead LQFP $11.52
ADV7401101408NTSC, PAL, SECAMComposite, RGB, RGB SCART, Y/C, YPbPr12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:212550100-Lead LQFP $14.93
ADV74031214010NTSC, PAL, SECAMComposite, RGB, RGB SCART, Y/C, YPbPr10 & 20-bit YCbCr 4:2:2, 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:212550100-Lead LQFP $21.14
ADV7441A10-------- $16.84
Please scroll down to see more data.
back to top