Sample Rate Converters
Analog Devices’ portfolio of Sample Rate Converters features industry-leading performance in both audio performance and conversion ratios. These converters can be used in high-end consumer applications as well as in price-conscious consumer applications.
Loading Selection Table Data. Please wait...
Processing request. Please wait.
Help
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
|
Part#
Results: 5
| DNR w/ Filter (+dB) | THD+N @ 1kHz Input (-dB) | Ratios | Product Description | Price* (100-499) |
|---|---|---|---|---|---|
|
Sort
parameter | |||||
|
Filter by value
|
| ||||
| AD1896 | 139 | 120 | 7.75:1, 8:1 | High Performance 192 kHz Stereo Asynchronous Sample Rate Converter |
$ |
| AD1895 | 125 | 110 | 7.75:1, 8:1 | 192 kHz Stereo Asynchronous Sample Rate Converter |
$ |
| AD1890 | 120 | 106 | 1:2, 2:196 | SamplePort Stereo ASRC for 18- and 20-Bit Applications |
$ |
| AD1892 | 120 | 113 | 1:0.85, 1:5 | Integrated Digital Receiver/Rate Converter | ** |
| AD1893 | 96 | 94 | 1:2, 2:1 | Low Cost SamplePort 16-Bit Stereo Asynchronous Sample Rate Converter |
$ |
Please scroll down to see more data.
back to top