Mobile TV Tuners

Analog Devices provides enabling chipset solutions for the mobile broadcasting world using advanced design technology. ADI's solutions comprise broadband RF tuner ICs and SoCs (system on a chip), with direct conversion architecture for DMB (Digital Multimedia Broadcasting) applications using proprietary low power circuit techniques and advanced RF CMOS technology. ADI provides a single chip solution in a market where current solutions still consist of dozens of separate ICs, and discrete and passive components. For more information, please contact us.

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

Mobile TV Tuners

Add/Remove Parameters






Part#
Results: 12
Mobile TV StandardProduct DescriptionPower Consumption (mW)Size (mm²)Package
Sort
parameter
  
sortDescending sortAscending
sortDescending sortAscending
 
Filter by value

    
ADMTV102CMMB/DTMB, DVB-H/DVB-TVHF/UHF RF Tuner2005 x 5 32-QFN
ADMTV202ISDB-T1seg RF Tuner752.1 x 2.1 23-WLCSP
ADMTV300T-DMB/DABBand-III/L-band/FM Triple-band RF Tuner70/78 (Band III/L-Band)5 x 5 32-QFN
ADMTV315T-DMB/DABBand-III/L-band/FM Triple-band One-chip Receiver (SoC)90/100 (Band III/L-Band)7 x 7 144-FBGA
ADMTV316T-DMB/DABBand-III/FM Dual-channel One-chip Receiver (SoC)180 (Dual Channel)9 x 9 192-FBGA
ADMTV340CMMBS-Band RF Tuner1505 x 5 32-QFN
ITD2010ISDB-T1&3seg Dual Band RF Tuner1006 x 6 40-QFN
ITD3010T-DMB/DABBand-III/FM RF Tuner1006 x 6 40-QFN
ITD3020T-DMB/DABBand-III/L-band/FM Triple-band RF Tuner100/160 (Band III/L-Band)6 x 6 40-QFN
MTV211ISDB-T1seg One-chip Receiver (SiP)1409 x 9 46-LGA
MTV320S-DMBDiversity S-DMB RF Tuner1405 x 5 36-QFN
MTV330S/T-DMBT-DMB/S-DMB One-chip Tuner100/140 (T-DMB/S-DMB)6 x 6 48-QFN
Please scroll down to see more data.
back to top