Lens Driver Components
- ADI now offers a range of new Lens Driver solutions for camera modules in camera phones, camera enabled handsets, DSCs, consumer entertainment, and computer imaging.
- Lens Drivers enable greater image quality through optical processing such as Auto-Focus, Optical Zoom, Optical Image Stabilization, Shutter, Iris, NDF, etc.
- Lens Drivers integrate drivers, waveform control, power management, signal processing, travel control, etc., to provide the smallest, lowest power, most complete system solutions with the latest motor/actuator technologies.
Loading Selection Table Data. Please wait...
Processing request. Please wait.
Help
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
|
Part#
Results: 2
| Resolution (Bits) | DAC Update Rate | DAC Type | Pwr Diss (Max) | DAC Settling Time | Pos Supply | Operating Temp Range | DAC Input Format | Ref Int/Ext | Package | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Sort
parameter | ||||||||||||
| AD5398 | 10 | 31kSPS | Current Out | 20mW | 250µs | +2.7V to +5.5V | -40 to +85 | I2C/Ser 2-wire, Ser | Int | CSP | 10-Bit, I2C D/A Converter w/ 120 mA Current Sinking Capability |
$ |
| AD5821 | 10 | n/a | Current Out | 20mW | 250µs | +2.7V to +5.5V | -40 to +85 | I2C/Ser 2-wire, Ser | Int | CSP | 120 mA Current Sinking, 10-Bit, I2C® DAC |
$ |
Please scroll down to see more data.
back to top