Display Driver Electronics

The demand for full color, higher resolution display technology has never been greater, particularly for products targeting home entertainment and home theater, including both projection TVs and direct view LCD TVs requiring improved power, gamma and Vcom solutions supporting full motion video, improved image quality and lower costs.

To meet the demanding cost and performance targets required to enable new consumer display products, ADI has developed a line of LCD micro display drivers, known as the DecDriver® family. ADI has developed multiple solutions for these requirements optimized for different panel sizes and performance levels.

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

Analog LCD Display Drivers

Add/Remove Parameters
















Part#
Results: 27
V Span Max# OpAmps per PkgIq per Amplifier (max)-3dB BandwidthSlew RateVosIbPrice* (1000-4999)
Sort
parameter
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
Filter by value







 
AD85316V11.25mA3MHz5V/µs25mV5pA $0.27
AD85326V21.25mA3MHz5V/µs25mV5pA $0.43
AD85346V41.25mA3MHz5V/µs25mV5pA $0.60
ADD85046.5V40.95mAn/a7V/µs20mV2nA $0.80
ADD85056.5V50.88mAn/a7V/µs20mV2nA $0.87
ADD85066.5V60.85mAn/a7V/µs20mV2nA $0.96
AD85096.5V9944µAn/a7V/µs20mV50nA $3.77
AD85116.5V11773µAn/a7V/µs20mV50nA $3.99
AD851912V11.2mA8MHz2.9V/µs600µV300nA $0.92
AD852912V21.2mA8MHz2.9V/µs600µV300nA $1.22
AD856516V1850µA5MHz6V/µs2mV600nA $0.56
AD856816V2850µA6MHz6V/µs2mV600nA**
AD856616V2850µA5MHz6V/µs2mV600nA $0.71
AD856716V4850µA5MHz6V/µs2mV600nA $0.93
AD856916V4850µA6MHz6V/µs2mV600nA**
AD856016V51mA8MHz8V/µs2mV80nA $1.02
AD857016V8850µA6MHz6V/µs2mV600nA**
ADD870116V131mA4.5MHz6V/µs4mV500nA**
ADD870616.5V61.35mA6MHz6V/µs2mV400nA**
ADD870816.5V180.9mA4.5MHz6V/µs5mV500nA**
ADD870916.5V180.94mA4.5MHz6V/µs5mV1.5µA**
ADD875418V1n/a1.95MHz105V/µs19mV50nA**
AD861418V11.1mA5.5MHz7.5V/µs1mV80nA $1.15
AD864418V41.1mA5.5MHz7.5V/µs1mV80nA $2.30
ADD871018V110.91mA5MHz8V/µs4mV500nA $1.84
AD802424V417mA200MHz390V/µs2mV1µA $4.32
AD864126V1290µA3.5MHz3V/µs50µV0.25pA $1.47
Defult sort is Vspan (Vcc-Vee), then # of Amplifiers in Pkg
Please scroll down to see more data.
back to top

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

Digital LCD Display Drivers

Add/Remove Parameters












Part#
Results: 9
Resolution (Bits)# Output ChPos SupplySupply Current (max)Slew Rate (V/us)CloadOutput Current (mA)Product DescriptionPkgPrice* (1000-4999)
Sort
parameter
sortDescending sortAscending
sortDescending sortAscending
 
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
  
sortDescending sortAscending
AD838010bit6+9V to +24V44mA270150pF30Fast, High Voltage Drive, 6-Channel Output, 10-Bit Input Decimating LCD Panel DriverMQFP-44 $15.02
AD838110bit6+9V to +18V40mA265150pF75Fast, 10-Bit Input, 6-Channel Output DecDriver™ Decimating LCD Panel DriverLQFP-48 $7.59
AD838212bit6+9V to +18V52mA390200pF100High Performance 12-Bit, 6-Channel Output, Decimating LCD DecDriver®LFCSP-48 $8.10
AD838310bit6+9V to +18V48mA460150pF100Low Cost 10-Bit, 6-Channel Output Decimating LCD DecDriver®LFCSP-48 $4.07
AD838410bit6+9V to +18V85mA460150pF10010-Bit, 6-Channel, Decimating LCD DecDriver® with Level ShiftersTQFP-80 $5.16
AD838510bit12+9V to +18Vn/a460150pF10010-Bit, 12-Channel Decimating LCD DECDRIVER® with Level ShiftersTQFP-100**
AD838610bit12+9V to +18V100mA400150pF10010-Bit, 12-Channel Output Decimating LCD DriverLFCSP-64 $5.04
AD838712bit12+11V to +18V100mA420150pF100High Performance 12-Bit, 12-Channel Output, Decimating LCD DecDriver®TQFP-80 $7.23
ADD850210bit5+4.5V to +5.5V400µA1.2520nF25Mask Progrm. Grayscale Generator for TFT LCD Panels w/ Two 10-Bit DACs for Flicker Offset/Range AdjLFCSP-24**
Please scroll down to see more data.
back to top