ADAV4322:  Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder

The ADAV43x2/ADAV44x2 are part of a family of enhanced audio processors targeting advanced TV applications, with full support for digital and analog baseband audio as well as multistandard broadcast ...More

The ADAV4322 is currently available to Analog Devices' OEM and ODM customers and partners with order requirements of 30KU/year or more. Further information on meeting these requirements may be requested by contacting the Audio/Video Products Group.

AdvantivAdditional product choices for Advanced TV applications are available on the Advantiv® site.

ADAV4322:  Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder

Product Description

The ADAV43x2/ADAV44x2 are part of a family of enhanced audio processors targeting advanced TV applications, with full support for digital and analog baseband audio as well as multistandard broadcast SIF demodulation and decoding.

The audio processor, by default, loads a dedicated TV audio flow that incorporates full matrix switching (any input to any output), automatic volume control that compensates for volume changes during advertisements or when switching channels, dynamic bass, a multiband equalizer, and up to 200 ms of stereo delay memory for audio-video synchronization.

Alternatively, Analog Devices offers an award-winning graphical programming tool (SigmaStudio™) that allows custom flows to be quickly developed and evaluated. This allows the creation of customer-specific audio flows, including the use of Analog Devices' library of third-party algorithms.

The analog I/O integrates Analog Devices' proprietary continuous-time, multibit Σ-Δ architecture to bring a higher level of performance to ATV systems, required by third-party algorithm providers to meet system branding certification. The analog input is provided by 95 dB dynamic range (DNR) ADCs, and the analog output is provided by 95 dB DNR DACs.

The main speaker outputs can be supplied as a voltage out from the integrated DAC channels (ADAV4312 and ADAV4322) or as a digitally modulated PWM stream to support digital amplifiers (ADAV4412 and ADAV4422).

The ADAV43x2/ADAV44x2 include multichannel digital inputs and outputs. In addition, two of the digital input channels can be routed through integrated sample rate converters (SRC), which are capable of supporting any arbitrary sample rate from 5 kHz to 50 kHz.

Applications

  • General-purpose consumer audio postprocessing
    - Home audio
    - DVD-Rs
    - Home-theater-in-a-box (HTIB) systems and DVD receivers
  • Audio processing subsystems for DTV-ready TVs
  • Analog broadcast capability for iDTVs

Features

  • Sound IF (SIF) processor
    SIF demodulator and broadcast stereo decoder
  • Fully configurable 28 bit audio processor - loads comprehensive TV audio flow on reset
  • Also supports SigmaStudio™ with Analog Devices Inc and third party branded algorithms for custom design
  • High performance 24-bit ADC and DAC
    95 dB DNR performance on DAC channels
    95 dB DNR performance on ADC channels
    Dual headphone outputs with integrated amplifiers

Multichannel digital baseband I/O

  • 4 stereo synchronous digital I2S® input channels
  • 2 stereo asynchronous I2S channels with integrated
  • SRC supporting input sample rates from 5 kHz to 50 kHz
  • 1 stereo synchronous digital I2S output

Diagrams

  • Enlarge
  • Symbols and Footprints
ADAV4322 Diagram
Functional Block Diagram for ADAV4322

Specifications

# ADC Input Channels 4
# DAC Outputs 11
ADC THD+N (dB) -90dB
DAC DNR (dB) 95dB
DAC THD+N @ 1 kHz (-3dB) 85dB
Digital I/O Channels 8/2
Instructions/Cycles 2560

Explore Other Products

ADAU1445 - SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix

ADAU1761 - SigmaDSP® Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL

Subscribe to New Products Feed
Part# Instructions/Cycles # ADC Input Channels # DAC Outputs DAC DNR (dB) DAC THD+N @ 1 kHz (-3dB) ADC THD+N (dB) Digital I/O Channels Digital Output PWM Chs Product Description Price* (1000-4999)
ADAV400 2,560 2 8 95 93 -90 8/8 - Audio Codec with Embedded SigmaDSP® Processor $9.10
ADAV4101 2,560 2 6 95 85 -90 8/2 - Audio Processor for Advanced TV $7.77
ADAV4312 2,560 4 11 95 85 -90 8/2 - Audio Processor for Advanced TV w/ Sound IF Demod & Stereo Decoder $10.63
ADAV4322 2,560 4 11 95 85 -90 8/2 - Audio Processor for Advanced TV w/ Sound IF Demod & Stereo Decoder $11.66
ADAV4412 2,560 4 - 95 85 -90 8/2 - Audio Processor for Advanced TV w/ Sound IF Demod & Stereo Decoder $10.36
ADAV4422 2,560 4 - 95 85 -90 8/2 4 Audio Processor for Advanced TV w/ Sound IF Demod & Stereo Decoder $11.40
ADAV4601 - 2 6 94 86 -90 - 8 Audio Processor for Advanced TV $6.21
ADAV4622 2,560 4 8 94 86 -90 - 8 Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder $9.58

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

View Sales and Distribution Offices