Audio D/A Converters

Analog Devices offers a broad range of audio DACs for a number of applications. With a wide range of performance available, these audio DACs are perfectly suited for applications such as automotive audio, DVD players and recorders, Audio Video Receivers, Professional Mixing Consoles, and Digital Effects boxes.

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

Audio D/A Converters

Add/Remove Parameters







Part#
Results: 16
DAC DNR (dB)SNR (dB)DAC THD+N @ 1 kHz (-3dB)Product DescriptionPrice* (1000-4999)Function
Sort
parameter
sortDescending sortAscending
     
AD1955120120110Multibit Sigma-Delta D/A w/ SACD Playback $6.86 DAC
AD185311611710424-bit 192 kHz Multibit Sigma-Delta DAC (Current Output) $7.59 DAC
AD1852114114104Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A (Voltage Output) $5.57 DAC
AD185411311297Complete Single Chip Stereo Audio D/A $4.05 DAC
AD1953112112100SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.14 DAC, Signal Processor
AD1954112112100SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.14 DAC, Signal Processor
AD193311011096192 kHz, 24-Bit CODEC w/ PLL $3.66 DAC
AD1833A11011095Multi-Ch, 24-bit 192 kHz, Sigma-Delta D/A $3.98 DAC
AD195810910896Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A w/ PLL**DAC
AD193410810896192 kHz, 24-Bit CODEC w/ PLL, I2C and SPI. $3.15 DAC
AD1851961109016-Bit, 16 3 FS PCM Audio DACs Dual 5V Supplies $4.71 DAC
AD185794-90Stereo, Single Supply 16/18/20-bit Sigma-Delta D/A**DAC
AD185994-88Stereo, Single Supply 18-bit Integrated Sigma-Delta D/A $4.45 DAC
AD185894-90Stereo, Single Supply 16-bit Sigma-Delta D/A**DAC
AD1868929888Single Supply Dual 18-Bit Audio DAC **DAC
AD1866909586Single Supply Dual 16-Bit Audio DAC $10.57 DAC
Please scroll down to see more data.
back to top