content here.
content here.

AD1988B:  HD Audio CODEC, 10 Channels up to 101 dB Performance

The AD1988 family of audio CODECs and SoundMAX® software provides superior HD Audio quality that exceeds Vista Premium performance requirements. The AD1988A and AD1988B have 10 DACs and 6 ADCs, 3 stereo headphone ports, peripheral sensing, jack retasking, microphone array capture, and S/PDIF in and out, making AD1988 the right choice for desktop PC's where performance is the #1 ...More

AD1988B:  HD Audio CODEC, 10 Channels up to 101 dB Performance

Product Description

The AD1988 family of audio CODECs and SoundMAX® software provides superior HD Audio quality that exceeds Vista Premium performance requirements. The AD1988A and AD1988B have 10 DACs and 6 ADCs, 3 stereo headphone ports, peripheral sensing, jack retasking, microphone array capture, and S/PDIF in and out, making AD1988 the right choice for desktop PC's where performance is the #1 consideration.

The jack re-tasking feature supports various configurations including platforms for 7.1 on 5 jacks, 5.1 on 3 jacks and front panel jack retasking.

St

TRAINING, TUTORIALS & SEMINARS

  • Superior audio sound quality from Sonic Focus' audio enhancement technologies
  • Realistic gaming experience with licensed EAX 1.0 and 2.0 from Creative Technology Ltd
  • Improved VOIP and speech recognition experience with microphone noise reduction, beam forming, and echo cancellation technologies
  • Supports 7.1 surround sound plus Independent Headphones
  • Analog mixer supports recording and playback of signals from multiple sources
  • Advanced Power Management Modes
  • Drivers for W2K, W2K3, WINXP, Vista, and Linux (from ALSA); WHQL pre-qualified
  • Analog and Digital PC Beep
  • # of ADCs: 6
  • # DAC: 10
  • ADC DNR (dB): 92dB
  • DAC DNR (dB): 101dB

Functional Block Diagram for AD1988B

NOTICE OF OBSOLESCENCE: Last time buy orders accepted until November 6, 2009; All deliveries must be completed by May 6, 2010.

POSSIBLE REPLACMENT: None

Part# # DAC DAC DNR (dB) # of ADCs ADC DNR (dB) Product Description Price* (1000-4999)
AD1819B 2 90 2 87 AC '97 Compliant Serial-Port CODEC -
AD1845 2 74 2 73 Parallel-Port 16-Bit SoundPort Stereo Codec -
AD1881A 2 90 2 87 AC '97 Compliant CODEC -
AD1884 4 90 4 85 HD Audio -
AD1885 2 90 2 87 AC '97 Compliant CODEC -
AD1886A 2 90 2 87 AC '97 Compliant CODEC -
AD1888 6 90 2 80 AC '97 Compliant CODEC -
AD1980 6 90 2 82 AC '97 Compliant CODEC -
AD1981B 2 90 2 85 AC '97 Compliant CODEC -
AD1981BL 2 90 2 83 AC '97 Compliant Low Power CODEC -
AD1983 2 90 2 85 2 Ch HD Audio Codec Single Chip -
AD1984 4 96 4 90 HD Audio -
AD1984B 4 96 4 90 HD Audio CODEC, 4DACs/4ADCs, exceeds Microsoft Vista Premium performance -
AD1986 6 90 2 85 AC '97 Compliant CODEC -
AD1986A 6 90 2 85 HD Audio and AC '97 Compliant CODEC -
AD1987 8 95 4 90 HD Audio Codec, 8 DACs/4ADCs, Exceeds Microsoft Vista Premium Performance -
AD1988A 10 95 4 90 HD Audio -
AD1988B 10 101 6 92 HD Audio -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.