content here.
content here.

AD1987:  HD Audio Codec, 8 DACs/4ADCs, Exceeds Microsoft Vista Premium Performance

The AD1987 audio CODEC and SoundMAX software provide superior HD Audio quality that exceeds Vista Premium performance. The AD1987 has 8 DACs and 4 ADCs, 3 stereo headphone ports, C/LFE swapping, digital and analog PCBeep and S/PDIF, making AD1987 the right choice for desktop PCs where performance is the primary consideration.

The jack retasking feature supports various configurations ...More

AD1987:  HD Audio Codec, 8 DACs/4ADCs, Exceeds Microsoft Vista Premium Performance

Product Description

The AD1987 audio CODEC and SoundMAX software provide superior HD Audio quality that exceeds Vista Premium performance. The AD1987 has 8 DACs and 4 ADCs, 3 stereo headphone ports, C/LFE swapping, digital and analog PCBeep and S/PDIF, making AD1987 the right choice for desktop PCs where performance is the primary consideration.

The jack retasking feature supports various configurations including platforms for 7.1 on 5 jacks, 5.1 on 3 jacks and front panel jack retasking.

St

TRAINING, TUTORIALS & SEMINARS

  • Superior audio sound quality from Sonic Focus' audio enhancement technologies. By adjusting a set of user controls, the audio quality of solo vocals, instruments and bass can be significantly improved.
  • Improved VOIP and speech recognition experience with microphone noise reduction, beam forming, and echo cancellation technologies
  • Realistic gaming experience with licensed EAX 1.0 and 2.0 from Creative Technology Ltd
  • Supports 7.1 and 5.1 + Independent Headphones configurations
  • Analog mixer supports recording and playback of signals from multiple sources
  • Drivers for W2K, W2K3, WINXP, Vista, and Linux (from ALSA); WHQL pre-qualified
  • Analog and Digital PC Beep
  • # of ADCs: 4
  • # DAC: 8
  • ADC DNR (dB): 90dB
  • DAC DNR (dB): 95dB

NOTICE OF OBSOLESCENCE: Last time buy orders accepted until November 6, 2009; All deliveries must be completed by May 6, 2010.

POSSIBLE REPLACMENT: None

Part# # DAC DAC DNR (dB) # of ADCs ADC DNR (dB) Product Description Price* (1000-4999)
AD1819B 2 90 2 87 AC '97 Compliant Serial-Port CODEC -
AD1845 2 74 2 73 Parallel-Port 16-Bit SoundPort Stereo Codec -
AD1881A 2 90 2 87 AC '97 Compliant CODEC -
AD1884 4 90 4 85 HD Audio -
AD1885 2 90 2 87 AC '97 Compliant CODEC -
AD1886A 2 90 2 87 AC '97 Compliant CODEC -
AD1888 6 90 2 80 AC '97 Compliant CODEC -
AD1980 6 90 2 82 AC '97 Compliant CODEC -
AD1981B 2 90 2 85 AC '97 Compliant CODEC -
AD1981BL 2 90 2 83 AC '97 Compliant Low Power CODEC -
AD1983 2 90 2 85 2 Ch HD Audio Codec Single Chip -
AD1984 4 96 4 90 HD Audio -
AD1984B 4 96 4 90 HD Audio CODEC, 4DACs/4ADCs, exceeds Microsoft Vista Premium performance -
AD1986 6 90 2 85 AC '97 Compliant CODEC -
AD1986A 6 90 2 85 HD Audio and AC '97 Compliant CODEC -
AD1987 8 95 4 90 HD Audio Codec, 8 DACs/4ADCs, Exceeds Microsoft Vista Premium Performance -
AD1988A 10 95 4 90 HD Audio -
AD1988B 10 101 6 92 HD Audio -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.