Video Decoders
ADV7181C - 10-Bit, Integrated, Multiformat SDTV Video Decoder and RGB Graphics Digitizer
Analog Devices offers a range of Multi-Format video decoder ICs to digitize and convert SDTV, EDTV, HDTV and PC-RGB signals for use in digital displays. The ADV718x and ADV74xx family of ICs are proven in handling non-standard input signal types to overcome the headache of world-wide TV chassis design. For professional and industrial applications, ADI meets all the standards required for video transmission, re-distribution, editing and storage.
Loading Selection Table Data. Please wait...
Processing request. Please wait.
Help
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
|
Part#
Results: 8
| Resolution (Bits) | ADC Speed (MHz) | Output Resolution (bits) | Input Color Formats | Input Signal Types | Data Output Formats | # Input Channels | Power Dissipation (mW) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
|
Sort
parameter | ||||||||||
|
Filter by value
|
|
|
| |||||||
| ADV7180 | 10 | 86 | 8 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 6 | 250 | 40-Lead LFCSP, 64-Lead LQFP |
$ |
| ADV7181B | 9 | 54 | 8 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 6 | 450 | 64-Lead LFCSP, 64-Lead LQFP |
$ |
| ADV7181C | 10 | 110 | - | NTSC, PAL, SECAM | RGB, YPbPr | 12-bit RGB DDR | 6 | - | 64-Lead LFCSP, 64-Lead LQFP |
$ |
| ADV7184 | 10 | 54 | 8 | NTSC, PAL, SECAM | Composite, RGB SCART, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 12 | 550 | 80-Lead LQFP |
$ |
| ADV7188 | 12 | 54 | 10 | NTSC, PAL, SECAM | Composite, RGB SCART, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 12 | 550 | 80-Lead LQFP |
$ |
| ADV7401 | 10 | 140 | 8 | NTSC, PAL, SECAM | Composite, RGB, RGB SCART, Y/C, YPbPr | 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 | 12 | 550 | 100-Lead LQFP |
$ |
| ADV7403 | 12 | 140 | 10 | NTSC, PAL, SECAM | Composite, RGB, RGB SCART, Y/C, YPbPr | 10 & 20-bit YCbCr 4:2:2, 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 | 12 | 550 | 100-Lead LQFP |
$ |
| ADV7441A | 10 | - | - | - | - | - | - | - | - |
$ |
Please scroll down to see more data.
back to top