Temperature to Digital Converters

ADI has a broad selection of digital temperature sensors with I2C, SPI and mark-space interfaces. For more intricate system design applications, some of these digital temperature sensors have integrated DACs, ADCs, references, and limit alarm registers. All these digital temperature sensors has the diversity to be used in a broad range of applications.

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

Digital Temperature Sensor Overview

Add/Remove Parameters












Part#
Results: 23
Temp Res(°C/LSB)25°C Temp Error (Deg C)Resolution (Bits)# ChanDAC OutputsInterfaceTemp Range(s)Supply Voltage RangeProduct DescriptionPrice* (1000-4999)
Sort
parameter
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
   
sortDescending sortAscending
 
sortDescending sortAscending
Filter by value
          
TMP030.3±3160---PWM-40 to +100+4.5V to +7VSerial PWM-Output Temperature Sensor w/ Open-Collector Output $3.27
TMP040.3±3160---PWM-40 to +100+4.5V to +7VSerial PWM-Output Temperature Sensor w/ CMOS/TTL Output $3.27
AD78140.25n/a100---Serial, SPI-55 to +125+2.7V to +5.5V10-Bit Digital Temperature Sensor in 6-Lead SOT-23 $1.00
AD74140.25n/a100---I2C, Serial-40 to +125+2.7V to +5.5VSMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin $1.04
AD74150.25±2100---I2C, Serial-40 to +125+2.7V to +5.5VSMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT $1.04
AD74160.25n/a100---I2C, Serial-40 to +125+2.7V to +5.5V10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy $1.00
AD73140.25±1100---Serial, SPI-35 to +85+2.65V to +5.5VLow Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP $0.66
AD78180.25±1101---Serial, SPI-40 to +85+2.7V to +5.5V9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output $2.34
AD74180.25±1102---I2C, Serial-40 to +125+2.7V to +5.5V10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC $2.34
ADT73160.25±0.510312-Bit x 4I2C, I2C/SPI, Serial, SM Bus, SPI-40 to +120+2.7V to +5.5VSPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC $6.46
ADT73170.25±0.510310-Bit x 4I2C, I2C/SPI, SM Bus, SPI-40 to +120+2.7V to +5.5VSPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC $3.51
ADT73180.25+0.51038-Bit x 4I2C, I2C/SPI, Serial, SM Bus, SPI-40 to +120+2.7V to +5.5VSPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC $2.23
AD78170.25±1104---Serial, SPI-40 to +85+2.7V to +5.5V4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag $3.29
AD74170.25±1105---I2C, Serial-40 to +125+2.7V to +5.5V4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out $2.99
ADT75160.25n/a10712-Bit x 4I2C/SPI, Serial, SPI-40 to +120+2.7V to +5.5VSPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 12-Bit Voltage DAC Control Outputs $7.74
ADT74110.25+0.51010n/aI2C, I2C/SPI, Serial, SPI-40 to +120+2.7V to +5.5VSPI®-/I2C®-Compatible, 10-Bit ADC w/ Local & Remote Temp Msmt, 8 GP Analog Inputs, and VDD monitor $2.22
ADT74080.0625±1120---I2C, SM Bus-20 to +125+3V to +3.6V± 2 Degree C Accurate, 12-Bit Digital Temperature Sensor $0.87
ADT750.0625n/a120---I2C, Serial, SM Bus-55 to +125+3V to +5.5V±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor $0.66
ADT73010.03125n/a130---Serial, SPI-40 to +150+2.7V to +5.5V13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP $1.21
ADT73020.03125n/a130---Serial, SPI-40 to +125+2.7V to +5.25V±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 $0.78
TMP060.025±0.5120---PWM-40 to +150+2.7V to +5.5V0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ Open Drain Output $0.66
TMP050.025±0.5120---PWM-40 to +150+2.7V to +5.5V0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ CMOS/TTL Output $0.66
TMP01n/a±0.5n/a0---Analog, Switch (Off/On)-55 to +125+4.5V to +13.2VLow Power, Programmable Temperature Sensor/ Controller w/ upper/lower setpoints $2.67
Sorted by Temperature Resolution (Descending) and # of External ADC Input Channels (Ascending)
Please scroll down to see more data.
back to top