Synchro/Resolver to Digital Converters
AD2S1210 - Variable Resolution, 10-Bit to 16-Bit R/D Converter with Reference Oscillator
Resolvers and Synchros are transducers that convert the angular position and/or velocity of a rotating shaft to an electrical signal. Both deliver signals proportional to the Sine and/or Cosine of the shaft angle. A Resolver-to-Digital or a Synchro-to-Digital converter is used to convert these signals to a digital output corresponding to the shaft angle and/or velocity. ADI’s family of RDCs and SDCs offers solutions for these applications.
Loading Selection Table Data. Please wait...
Processing request. Please wait.
Help
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
|
Part#
Results: 11
| Resolution (Bits) | Max Track Rate (+/- rps) | Accuracy (arcmin) | Ref Freq (Hz) | Vel o/p | Vel Lnrty (+/- FSR max) | Interface | Encoder Emulation | Power (mW) | Supplies (V) | Temp_Range (C) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Sort
parameter | |||||||||||||
| AD2S1200 | 12 | 1,000 | 22/11 | 10k-20k | Yes | 2lsb | Parallel/Serial | Yes | 50 | +5 | -40 to +125 | 44LQFP |
$ |
| AD2S1205 | 12 | 1,250 | 22/11 | 10k-20k | Yes | 2lsb | Parallel/Serial | Yes | 50 | +5 | -40 to +125 | 44LQFP |
$ |
| AD2S1210 | 16 | 3125/1250/625/156.25 | 5 | 2k-20k | Yes | 2 to 16 lsb | Parallel/Serial | Yes | 50 | +5 | -40 to +125 | 48LQFP |
$ |
| AD2S44 | 14 | 20 | 4 | 400-2.6k | No | n/a | Parallel | No | 1700 | ±15 | -55 to +125 | DH-32E | ** |
| AD2S80A | 16 | 1040/260/65/16.25 | 8/4/2 | 50-20k | Yes | 3 | Parallel | No | 300 | ±12 | -55 to +125 | 40DIP, 44LCC |
$ |
| AD2S83 | 16 | 1040/260/65/16.25 | 8 | 0-20k | Yes | 0.25 to1 | Parallel | No | 300 | ±12 | -40 to +85 | 44PLCC |
$ |
| AD2S90 | 12 | 500 | 10.6 | 3k-20k | Yes | n/a | Serial | Yes | 50 | ±5 | -40 to +85 | 20PLCC |
$ |
| RDC1740 | 14 | 27 | 5.3 | 400-2.6k | No | n/a | Parallel | No | 1400 | ±15 | -55 to +125 | 32DIP | ** |
| SDC1740 | 14 | 27 | 5.3 | 400-2.6k | No | n/a | Parallel | No | 1400 | ±15 | -55 to +125 | 32DIP |
$ |
| SDC1741 | 12 | 18 | 15.3 | 400-2.6k | No | n/a | Parallel | No | 1400 | -15 | -55 to +125 | 32DIP | ** |
| SDC1742 | 12 | 18 | 8.5 | 400-2.6k | No | n/a | Parallel | No | 1400 | ±15 | -55 to +125 | 32DIP |
$ |
Please scroll down to see more data.
back to top