Isolated A/D Converters
As the world's leading supplier of data converters, Analog Devices are constantly introducing new ADCs that drive system architectures and deliver breakthrough combinations of performance and functionality. In the area of motor control, ADI’s converters solve the challenges associated with current and voltage monitoring, optical encoder feedback, and resolver-to-digital conversion. Specifically the introduction of the Isolated A/D Converter with its 3.75kV stand-off voltage is one example of the performance breathroughs and integration to ease the burden of design.
Loading Selection Table Data. Please wait...
Processing request. Please wait.
Help
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
|
Part#
Results: 4
| Resolution (Bits) | Sample Rate | # Chan | Supply V | Pwr Diss (max) | Interface | Ain Range | Pkg Type | Operating Temp Range | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
|
Sort
parameter | |||||||||||
| AD7400 | 16 | 10MSPS | 1 | Multi(+3, +5 Isolated), Multi(+5, +5 Isolated) | 90mW | Ser | ± 0.2 V Diff, 0.4 V p-p | SOIC | -40 to +105 | Isolated Sigma-Delta Modulator (10 MHz Data Rate) |
$ |
| AD7400A | 16 | 10MSPS | 1 | Multi(+5, +5 Isolated) | 95mW | Ser | 0.5 V p-p, 0.64 V p-p | SOIC | -40 to +125 | Isolated Sigma-Delta Modulator |
$ |
| AD7401 | 16 | 20MSPS | 1 | Multi(+3, +5 Isolated), Multi(+5, +5 Isolated) | 100mW | Ser | 0.4 V p-p | SOIC | -40 to +105 | Input/Output Isolated Sigma-Delta Modulator (Up to 20 MHz Data Rate) |
$ |
| AD7401A | 16 | 16MSPS | 1 | Multi(+5, +5 Isolated) | 105mW | Ser | 0.32 V p-p | SOIC | -40 to +125 | Isolated Sigma-Delta Modulator |
$ |
Please scroll down to see more data.
back to top