Audio A/D Converters

Analog Devices offers audio ADCs for applications such as automotive, home theater, consumer audio and PCs. These ADCs offer cost effective solutions and easy interfacing to ADI's SHARC® Processor, Blackfin® Processor and SigmaDSP™ Products.

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

Audio Analog to Digital Converters

Add/Remove Parameters






Part#
Results: 4
DNR (dB)SNR (dB)THD+N @ 1kHz (-dB)Product DescriptionPrice* (1000-4999)
Sort
parameter
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
  
AD197410710797- $4.01
AD187110510595Stereo Audio 24-Bit, 96 kHz, Multibit Sigma-Delta ADC $5.15
AD187794-90Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC $7.59
AD187092-90Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC**
Please scroll down to see more data.
back to top