Amplifiers and Comparators
The New and Improved Practical Guide to High-Speed PCB Layout
Now Available On-Demand.
Analog Devices’ Amplifier Reduces Board Space and Complexity
in Industrial and Instrumentation Equipment
Analog Devices’ Level-Translating ADC Driver
Simplifies Signal Conditioning for High-Voltage Industrial and Instrumentation Designs
More performance and value…more ways to make your design easier. Designers who want dependable, reliable parts that are the right choice for their design, come here for the ultimate source in high-speed, precision, rf, broadband, instrumentation, and other amplifiers. ADI also offers an extensive portfolio of comparators, that are used in a wide variety of applications.
Product Categories
- Audio AmplifiersAnalog Devices is a leader in audio signal processing. Delivering audiophile performance with its proven analog and digital technology, ADI offers a wide...
- ComparatorsAnalog Devices now offers an extensive portfolio of high speed and low power comparators. This new portfolio of comparators expands ADI's extensive breadth...
- Current Sense AmplifiersADI’s Current Sense Amplifiers offer excellent performance for a wide array of automotive and power management applications. These devices accurately amplify...
- Differential AmplifiersStarting with the AD8138, the industry's first differential amplifier, Analog Devices has developed a broad portfolio of differential amplifiers. So whether...
- Instrumentation AmplifiersADI has a complete line of low-cost, low-power, high common mode in-amps for every application and market. This includes the AD8221, high performance,general...
- Isolation AmplifiersIsolation amplifiers protect data-acquisition components from potentially destructive voltages present at remote transducers. These amplifiers are also...
- Log Amps/DetectorsAnalog Devices offers a broad range of logarithmic amplifiers for both RF and IF applications, with the ability to measure signals up to 100dB dynamicrange,...
- Operational Amplifiers (Op Amps)Analog Devices' amplifiers are the number one selling brand of amplifiers in the world today. Nobody sets more performance standards for next generation...
- RF/IF AmplifiersAnalog Devices now offers an extensive portfolio of single ended input/output fixed gain RF amplifiers that can be used from low frequencies up to 6 GHz....
- Variable Gain AmplifiersVariable gain amplifiers (VGAs) have been used in a variety of remote sensing and communications equipment for more than a half-century. Applications ranging...
- Video Amps/Buffers/FiltersIf your design requires an amplifier that is simply used as a buffer at a Gain of 1 or 2, ADI has the right solution for you. These easy to use amplifiers...